text.skipToContent text.skipToNavigation

Catalog No. : ENC1W6L36LACW

Description:  6V36W NEMA-4X LED C0MBO PICTOGRAM CW

UPC: 782683568762

Pictogram Combination Unit, single face, universal mount, Arrows/Chevron Direction: standard film, Colour: factory white, 120/347VAC, diagnostics, non-audible, cold-weather -40°C , Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Battery Wattage (W): 36, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting