text.skipToContent text.skipToNavigation

Catalog No. : ENC1W12N60U

Description:  NMCMB PICTO 12V SGL WH AD

UPC: 787321125147

Pictogram Combination Unit, single face, universal mount, Arrows/Chevron Direction: standard film, Colour: factory white, 120/347VAC , diagnostics, audible, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Battery Wattage: 60W, Voltage DC: 12V, Lamp Type: no lamps, self-powered, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting