text.skipToContent text.skipToNavigation

Catalog No. : ENC1D9W6N36LA

Description:  6V NEMA-4X LED CMB PICTO 90DDOWN

UPC: 782683546104

Pictogram Combination Unit, single face, universal mount, Arrows/Chevron Direction: standard film, Colour: factory white, 120/347VAC, diagnostics, non-audible, Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, Battery Wattage: 60W, Voltage DC: 12V, Lamp Type: no lamps, self-powered, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting