text.skipToContent text.skipToNavigation

Catalog No. : ENC1B6L36CW

Description:  6V NEMA-4X LED CMB PICTO ADNA CW

UPC: 787321139724

Pictogram Combination Unit, single face, universal mount, Arrows/Chevron Direction: standard film, Colour: black, 120/347VAC, diagnostics, non-audible, cold-weather -40°C , Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Battery Wattage (W): 36, Voltage DC: 6V, Lamp Type: no lamps, self-powered, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting