text.skipToContent text.skipToNavigation

Catalog No. : ENC1B12N60LJU

Description:  12V60W NEMA-4X LED COMBO PICTO.,AD

UPC: 782683489692

Pictogram Combination Unit, Unit Type: NEMA-4X & NSF, single face, universal mount, Colour: black, Battery Type: nickel-cadmium, Battery Wattage: 60W, 120/347VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, self-powered, diagnostics, audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Certified NSF for use in food processing areas
  • Sealed, vandal-resistant faceplate of polycarbonate/split Legend illuminated by long-life white LED’s
  • Comes standard with two pictogram films per face, for direction selection
  • 4-Watt LED emergency lights provide 30 - 36 feet of egress illumination on a 6-foot wide path
  • Remote load capacity: covers with 4-Watt LED lights 100 feet up to 230 feet of egress illumination
  • Comes standard with auto-diagnostic

Descriptors

Category

Emergency Lighting