text.skipToContent text.skipToNavigation

Catalog No. : ENC1B12N60LGU

Description:  12V60W NEMA-4X LED COMBO PICTO W/AD

UPC: 782683521149

Pictogram Combination Unit, Unit Type: NEMA-4X & NSF, single face, universal mount, Colour: black, Battery Type: nickel-cadmium, Battery Wattage: 60W, 120/347VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, self-powered, diagnostics, audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting