Catalog No. : EN2WU120
Description: NEMA-4X PICTO SIGN DF UN-AC/120VDC
UPC: 782683564009
Pictogram Exit Sign, double face, Arrows/Chevron Direction: standard film, Colour: factory white, Unit Type: NEMA-4X and NSF, 120 to 347VAC, Voltage DC: 120V, no diagnostic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.