text.skipToContent text.skipToNavigation

Catalog No. : EN2U9WU

Description:  NEMA-4X PICTOGRAM SIGN AC/DC

UPC: 787321191487

Pictogram Exit Sign, double face, Arrows/Chevron Direction: arrow up 90°, Colour: factory white, Unit Type: NEMA-4X & NSF, 120 to 347VAC, Voltage DC: 6 to 24V, no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting