text.skipToContent text.skipToNavigation

Catalog No. : EN2BU00

Description:  NEMA-4X PICTOGRAM SIGN AC

UPC: 782683480354

Pictogram Exit Sign, Unit Type: NEMA-4X & NSF, double face, Colour: black, 120 to 347VAC, no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • NSF compliant for food processing
  • Tamper-resistant, concealed test switch with magnetic action
  • Supplied standard with two pictogram films per face, for direction selection
  • Universal AC input: two-wire 120 to 347Vac, Standard DC input: two-wire 6 to 24Vdc
  • Energy efficient consumes less than 2.5 Watts in AC or DC-remote mode

Descriptors

Category

Emergency Lighting