text.skipToContent text.skipToNavigation

Catalog No. : EN2BIDCW

Description:  NEMA-4X PICTO SIGN SPD W/COLD WTHR

UPC: 782683514745

Pictogram Exit Sign, Unit Type: NEMA-4X & NSF, double face, Colour: black, Battery Type: nickel-cadmium, 120/347VAC, diagnostic, self-powered, Cold-Weather Temperature: -20°C, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting