Catalog No. : EN2BID
Description: NEMA-4X PICTOGRAM DF BLK SPD
UPC: 782683562050
Pictogram Exit Sign, double face, Arrows/Chevron Direction: standard film, Colour: black, Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, 120/347VAC, diagnostics, non-audible, self-powered, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.