text.skipToContent text.skipToNavigation

Catalog No. : EN1WNEXRFCW

Description:  NEMA-4X PICTOGRAM NEXUS WIRELESS

UPC: 782683527417

Pictogram Exit Sign, single face, Arrows/Chevron Direction: standard film, Colour: factory white, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, 120/347VAC, NEXUS wireless system interface, self-powered, Cold-Weather Temperature: -20°C, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • NSF compliant for food processing
  • Tamper-resistant, concealed test switch with magnetic action
  • Supplied standard with two pictogram films per face, for direction selection
  • Universal AC input: two-wire 120 to 347Vac, Standard DC input: two-wire 6 to 24Vdc
  • Energy efficient consumes less than 2.5 Watts in AC or DC-remote mode

Descriptors

Category

Emergency Lighting