text.skipToContent text.skipToNavigation

Catalog No. : EN1WNEXP

Description:  NEMA-4X PICTO NEXUSPRO BLUETOOTH

UPC: 782683563446

Pictogram Exit Sign, single face, Arrows/Chevron Direction: standard film, Colour: factory white, Unit Type: NEMA-4X & NSF, 120 to 347VAC, no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting