Catalog No. : EN1WID2
Description: NEMA-4X PICTOGRAM SGN SPAD-NON AUDI
UPC: 782683519047
Pictogram Exit Sign, Unit Type: NEMA-4X & NSF, single face, Colour: factory white, Battery Type: nickel-cadmium, 120/277VAC, diagnostic, self-powered, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.