text.skipToContent text.skipToNavigation

Catalog No. : EN1D9WUCW

Description:  NEMA-4X PICTO SIGN 90D DOWN CW

UPC: 782683569165

Pictogram Exit Sign, single face, Arrows/Chevron Direction: arrow down 90°, Colour: factory white, Unit Type: NEMA-4X & NSF, 120 to 347VAC, Voltage DC: 6 to 24V, no diagnostic, Cold-Weather Temperature: -40°C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting