Catalog No. : EN1D9WU
Description: NEMA-4X PICTO SIGN 90D DOWN UNIV-AC
UPC: 782683553867
Pictogram Exit Sign, single face, Arrows/Chevron Direction: arrow down 90 Degrees, Colour: factory white, Unit Type: NEMA-4X and NSF, 120 to 347VAC, Voltage DC: 6 to 24V, no diagnostic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.