Catalog No. : EN1D9BIDCW
Description: NEMA-4X PICTO SIGN 90D DOWN SPD CW
UPC: 787321158305
Pictogram Exit Sign, single face, Arrows/Chevron Direction: arrow down 90°, Colour: black, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, 120/347VAC, diagnostics, non-audible, self-powered, Cold-Weather Temperature: -20°C, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.