Catalog No. : EN1BU00CW
Description: NEMA-4X PICTOGRAM SIGN AC ONLY CW
UPC: 782683558398
Pictogram Exit Sign, single face, Arrows/Chevron Direction: standard film, Colour: black, Unit Type: NEMA-4X and NSF, 120 to 347VAC, no diagnostic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.