Catalog No. : EN1BNEXRF
Description: NEMA-4X PICTO SIGN BLK NEXUS WIRELESS
UPC: 787321126342
Pictogram Exit Sign, single face, Arrows/Chevron Direction: standard film, Colour: black, Unit Type: NEMA-4X & NSF, Battery Type: ni ckel-cadmium, 120/347VAC, NEXUS wireless system interface, self-powered, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.