Catalog No. : EMT90-150
Description: 1 1/2 INCH EMT 90 DEGREE ELBOW
UPC: 622538127006
90 Degree EMT elbow. Size 1-1/2 Inch. Steel.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- To make a 90 degree turn on an EMT raceway.
- Steel
Descriptors
Category |
Electrical fittings |
Specifications
Material |
Steel |
Classifications
Brand Name |
Iberville |
Dimensions
Size |
1-1/2 Inch |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
Material |
Metal |
Material quality |
Steel |
Surface protection |
Untreated |
Surface polished |
N |