text.skipToContent text.skipToNavigation

Catalog No. : EMS150-15

Description:  FLEX SHEILDING COND BRZ 1-1/2INX15M

UPC: 786210086026

1-1/2 Inch LiquidTight, Flexible Conduit, Sheilding Inner Core of Bronze, Fully Interlocked Strip, Inside Bend Radius 7 Inch/177.8mm, Working Temperatures -55 degree C to 105 Degree C, 15 Meter Reel, Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Liquidtight Tubing & Fittings

Specifications

Radius

7 in , 177.8 mm

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1-1/2 in

Length

15 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1 1/2 inch

Outer diameter

48.26 mm

Inner diameter

40.01 mm

Material

Other

Bending radius, static

177.8 mm

Weight

2.13 kg/m

Colour

Grey

With approval according to UL

N

Approved according to CSA

N