text.skipToContent text.skipToNavigation

Catalog No. : EMS100-30

Description:  FLEX SHEILDING COND BRZ 1 IN X30 M

UPC: 786210085975

1 Inch LiquidTight, Flexible Conduit, Sheilding Inner Core of Bronze, Fully Interlocked Strip, Inside Bend Radius 4 Inch/101.6mm, Working Temperatures -55 degree C to 105 Degree C, 30 Meter Reel, Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Liquidtight Tubing & Fittings

Specifications

Radius

4 in , 101.6 mm

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1 in

Length

30 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

4 inch

Outer diameter

114.3 mm

Inner diameter

101.6 mm

Material

Other

Bending radius, static

101.6 mm

Weight

1.3 kg/m

Colour

Grey

With approval according to UL

N

Approved according to CSA

N