text.skipToContent text.skipToNavigation

Catalog No. : EMS050-30

Description:  FLEX SHEILDING COND BRZ 1/2IN X 30M

UPC: 786210085944

1/2 Inch LiquidTight, Flexible Conduit, Sheilding Inner Core of Bronze, Fully Interlocked Strip, Inside Bend Radius 3 Inch/76.2mm, Working Temperatures -55 degree C to 105 Degree C, 30 Meter Reel, Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Liquidtight Tubing & Fittings

Specifications

Radius

3 in , 76.2 mm

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1/2 in

Length

30 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1/2 inch

Outer diameter

21.33 mm

Inner diameter

15.8 mm

Material

Other

Bending radius, static

76.2 mm

Weight

0.53 kg/m

Colour

Grey

With approval according to UL

N

Approved according to CSA

N