text.skipToContent text.skipToNavigation

Catalog No. : EMIU-400

Description:  MINI INVERTER UNIT 400W ADNA

UPC: 782683464965

Mini-inverter, Battery Wattage (W): 400, 120/120 or 277/277VAC, diagnostics, non-audible, Battery Type: lead-calcium, non audible, surface mount, Colour: white
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting