text.skipToContent text.skipToNavigation

Catalog No. : EMIU-250-AD-SAC

Description:  MINI INVERTER UNIT 250W ADNA

UPC: 782683535337

Mini-inverter, Battery Wattage (W): 250, 120/120 or 277/277VAC, diagnostics, audible, service alarm contact, Battery Type: lead-calcium, audible, surface mount, Colour: white
View More View Less
For more info visit:  tnb.ca.abb.com/en/