Catalog No. : EMI-1000/60-1-CBM
Description: EMI-1000/60-1-U-4-SAC
UPC: 787321161800
Mini-inverter, Battery Wattage (W): 1000 (60 min), 120/120VAC, diagnostics, audible, Options (Output circuit): 4 output circuits, service alarm contact, Battery Type: lead-calcium, self-powered
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.