Catalog No. : EMI-1000/60-1-4
Description: MINI INVERTER UNIT 1000W ADNA 4CKT
UPC: 787321139960
Mini-inverter, Battery Wattage (W): 1000 (60 min), 120/120VAC, diagnostics, non-audible, Options (Output circuit): 4 output circuits, Battery Type: lead-calcium, self-powered
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.