text.skipToContent text.skipToNavigation

Catalog No. : EMEV-S51-1

Description:  EVEMS SINGLE 50A/100A NEMA 1

UPC: 708917431619

Made or assembled in Canada.

EM series EVEMS Solo 50 A - up to 100 A entrances. Indoor use.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • Install an EV charger without costy electrical upgrades and avoid overloads.
  • For chargers between 16 and 50 A.
  • 60 to 100 Amp service entrances real time monitoring.
  • Indoor use.
  • Compact size.
  • Easy and fast installation.
  • Exclusive patented technology.

Descriptors

Category

Power monitoring or control systems

Type

Power monitoring or control systems

Specifications

Amperage Rating

16 to 50 A

Cable Size

14-4 AWG (Cu Only)

Enclosure

Type 1

Frequency Rating

50-60 Hz

Phase

Single Phase

Voltage Rating

208/240 V AC

Classifications

Brand Name

Microlectric

Dimensions

Size

7.25 in x 9.06 in x 4.36 in

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here