text.skipToContent text.skipToNavigation

Alternate Catalog No. : 08605230

Catalog No. : EM08605230

Description:  ALUM FUSED ELBOW CRIMP LUG 1 STR

UPC: 783786858521

Aluminum Lug for Bi Metal Contact for Fused Elbow Connector - Wire sizes 1 AWG Stranded Compressed, 1/0 AWG Compact Solid.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Application

Contact for Fused Elbow Connector

Specifications

Cable Size

#1 STR AWG , #1 COMPR AWG , 1/0 SOL AWG , 1/0 COMPT AWG

Insulation

None

Material

Aluminum

Connection

Compression

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant