text.skipToContent text.skipToNavigation

Alternate Catalog No. : 08605210

Catalog No. : EM08605210

Description:  ALUM FUSED ELBOW CRIMP LUG 3 STR

UPC: 783786858507

Aluminum Lug for Bi Metal Contact for Fused Elbow Connector - Wire sizes 3 AWG Stranded Compressed, 2 AWG Compact Solid.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Application

Contact for Fused Elbow Connector

Specifications

Cable Size

#3 STR AWG , #3 COMPR AWG , #2 SOL AWG , #2 COMPT AWG

Insulation

None

Material

Aluminum

Connection

Compression

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant