Alternate Catalog No. : 05501300
Catalog No. : EM05501300
Description: 600A 1H BIMET TH LUG 350STR 400SOL
UPC: 783786669738
600 Amp, Bi-Metal Threaded 1-Hole Spade Compression Connector. Conductor Size AWG or kcmil, Compressed Stranded 350 /Compacted Solid 400 /mmSquared Compact 185.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Bi-Metal |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
350 kcmil , 400 kcmil |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Bi-Metal |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |