text.skipToContent text.skipToNavigation

Alternate Catalog No. : 03732260

Catalog No. : EM03732260

Description:  COPPER COMP CONN

UPC: 783786412792

600 Amp, Copper Spade Compression Connector. Conductor Size AWG or kcmil, Compressed Stranded 3/0 /Compacted Solid 4/0 /mmSquared Compact 95.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 STR AWG , 3/0 STR COMPR AWG , 4/0 SOL AWG , 4/0 COMPT AWG

Number Of Holes

1

Amperage Rating

600 A

Voltage Rating

15 to 35 kV

Material

Copper

Connection

Compression

Classifications

Brand Name

ELASTIMOLD