Alternate Catalog No. : 03602260
Catalog No. : EM03602260
Description: SPADE CONNECTOR CU 260, 600 AMPS
UPC: 783786789634
15-35kV 600 Amp Series Deadbreak Threaded Compression Lug Stick-Op - Copper. Conductor Size AWG or kcmil, Compressed Stranded 3/0 /Compacted Solid 4/0 /mmSquared Compact 95.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Threaded |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
3/0 STR AWG , 3/0 COMPR AWG , 4/0 SOL AWG , 4/0 COMPT AWG |
|
Number Of Holes |
1 |
|
Amperage Rating |
600 A |
|
Voltage Rating |
15 to 35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |