text.skipToContent text.skipToNavigation

Alternate Catalog No. : 02800220

Catalog No. : EM02800220

Description:  LONG BI-METAL CONNECTOR

UPC: 783786362325

200 Amp, 15kV, LRT Compression Connector, Long Bi-Metal Connector, 1-Hole Lug, #2 Stranded/Compressed or #1 Solid/Compact
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Bi-Metal

Classifications

Brand Name

ELASTIMOLD

Dimensions

Wire Size

#2 STR/COMPR AWG , #1 SOL/COMPT AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here