Alternate Catalog No. : 02702260
Catalog No. : EM02702260
Description: CU 200A CONNECTOR
UPC: 783786633685
15-35kV 200 Amp, Loadbreak LR Copper Contact - 3/0 Stranded/Compressed or 4/0 Solid/Compact
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Crimp cable lug for copper conductors according to DIN 46235 |
Special Features |
Copper Conductor Only |
Application |
Loadbreak LR Elbows |
Specifications
Cable Size |
33/0 STR/COMPR AWG , 4/0 SOL/COMPT AWG |
Number Of Holes |
1 |
Voltage Rating |
15/25/35kV |
Insulation |
None |
Material |
Copper |
Classifications
Brand Name |
ELASTIMOLD |
Standard |
IEEE 386 |
Dimensions
Stud Size |
3/8 Inch |
Documents/Support Tools
Instruction Sheet |
Sales Drawing |
Support/Tools |