Alternate Catalog No. : 02702210
Catalog No. : EM02702210
Description: 15/35KV SPADE CONTACT 210
UPC: 783786622696
Spade Connector, 15/35kV, AWG Conductor Size Stranded/Compressed #3 or Compact/Solid #2.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire connectors |
Specifications
Connection |
Compression |
Material |
Copper |
Classifications
Brand Name |
ELASTIMOLD |
Dimensions
Size |
2.125 in |
Wire Size |
#2 SOL/COMPT AWG , #3 STR/COMPR AWG |
Documents/Support Tools
Instruction Sheet |
Sales Drawing |
Support/Tools |