text.skipToContent text.skipToNavigation

Alternate Catalog No. : 02600230

Catalog No. : EM02600230

Description:  CONTACT FLR

UPC: 783786643882

Contact Fused Loadbreak Elbow FLR Full-Range Series, Wire sizes 1 AWG Stranded Compressed, 1/0 AWG Compact Solid.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Application

Contact for Fused Loadbreak Elbow

Specifications

Cable Size

#1 STR AWG , #1 COMPR AWG , 1/0 SOL AWG , 1/0 COMPT AWG

Insulation

None

Connection

Compression

Classifications

Brand Name

ELASTIMOLD