text.skipToContent text.skipToNavigation

Alternate Catalog No. : 01502200

Catalog No. : EM01502200

Description:  RECEPTACLE PIN CONTACT

UPC: 783786483624

Receptacle Pin Contact - Size 200 - #4 AWG Stranded, #2 AWG Solid and Compact, Pin is Tellurium Copper and 3 inches long. Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Copper

Voltage Rating

15 to 25 kV

Amperage Rating

200 A

Classifications

Brand Name

ELASTIMOLD

Dimensions

Wire Size

#4 STR AWG