Alternate Catalog No. : 01401240
Catalog No. : EM01401240
Description: LOCKING SOCKET CRIMP BARREL ASSEM
UPC: 783786352289
Locking Socket and Crimp Barrel Assembly, includes Pin, Disc Spring, Crimp Barrel, Protective Cap, Locking Key, Contact Spring, Socket Contact. 1/0 Stranded or Compressed. 2/0 Solid or Compact. Barrel is Aluminum and is 2.187 inch long x .595 inch Diameter. Locking Contact is Tin Plated Tellurium Copper and is 2.492 inch long.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire connectors |
Specifications
Connection |
Compression |
Material |
Aluminum |
Finish |
Tin Plated |
Voltage Rating |
15 to 25 kV |
Amperage Rating |
200 A |
Classifications
Brand Name |
ELASTIMOLD |
Dimensions
Wire Size |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
Compliance and Certifications
RoHS | Out of scope of RoHS |