text.skipToContent text.skipToNavigation

Alternate Catalog No. : 01401220

Catalog No. : EM01401220

Description:  SPLICE SOCKET CONTACT

UPC: 783786352272

Locking Socket and Crimp Barrel Assembly, includes Pin, Disc Spring, Crimp Barrel, Protective Cap, Locking Key, Contact Spring, Socket Contact. #2 Stranded or Compressed. #1 Solid or Compact. Barrel is Aluminum and 1.437 inch long x .470 inch Diameter. Locking Contact is Tin Plated Tellurium Copper and is 2.492 inch long.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Voltage Rating

15 to 25 kV

Amperage Rating

200 A

Classifications

Brand Name

ELASTIMOLD

Dimensions

Wire Size

#2 STR/COMPR AWG , #1 SOL/COMPT AWG