text.skipToContent text.skipToNavigation

Alternate Catalog No. : 01302240

Catalog No. : EM01302240

Description:  CONTACT LOCKING PLUG, CU, 200A DB

UPC: 783786675531

Locking Copper Contact Pin for Wire Size 1/0 Stranded Compressed AWG, 2/0 Solid or Compact AWG. Assembly consists of Stainless Steel Nose, Copper Locking Pin Contact - Length 3-1/4 inch. Widest Diameter 1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Copper

Voltage Rating

15 to 25 kV

Amperage Rating

200 A

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

3-1/4 inch long

Wire Size

1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG