text.skipToContent text.skipToNavigation

Alternate Catalog No. : 01301250

Catalog No. : EM01301250

Description:  CONTACT, LOCKING, PLUG, CU 200A DB

UPC: 783786442881

Locking Contact Pin and Crimp Barrel Assembly for Wire Size 2/0 Stranded AWG, 3/0 Compact AWG. Assembly consists of Stainless Steel Nose, Copper Locking Pin - Length 2 inch, Protective Cap, Aluminum Crimp Barrel - Length 2-3/16 inch and Disc Spring. Widest Diameter 5/8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Copper

Classifications

Brand Name

ELASTIMOLD

Dimensions

Wire Size

2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG