Alternate Catalog No. : 01301240
Catalog No. : EM01301240
Description: SPLICE PIN CONTACT
UPC: 783786329403
Locking Contact Pin and Crimp Barrel Assembly for Wire Size 1/0 Stranded AWG, 2/0 Solid or Compact AWG. Assembly consists of Stainless Steel Nose, Copper Locking Pin - Length 2 inch, Protective Cap, Aluminum Crimp Barrel - Length 2-3/16 inch and Disc Spring. Widest Diameter 5/8 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire connectors |
Specifications
Connection |
Compression |
Material |
Copper |
Classifications
Brand Name |
ELASTIMOLD |
Dimensions
Wire Size |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
Compliance and Certifications
RoHS | Out of scope of RoHS |