text.skipToContent text.skipToNavigation

Alternate Catalog No. : 01301230

Catalog No. : EM01301230

Description:  SPLICE PIN CONTACT

UPC: 783786647743

Locking Contact Pin and Crimp Barrel Assembly for Wire Size #1 Stranded AWG, 1/0 Solid or Compact AWG. Assembly consists of Stainless Steel Nose, Copper Locking Pin - Length 2 inch, Protective Cap, Aluminum Crimp Barrel - Length 2-3/16 inch and Disc Spring. Widest Diameter 5/8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Copper

Classifications

Brand Name

ELASTIMOLD

Dimensions

Wire Size

#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG