text.skipToContent text.skipToNavigation

Alternate Catalog No. : 01301220

Catalog No. : EM01301220

Description:  SPLICE PIN CONTACT

UPC: 783786329632

Locking Contact Pin and Crimp Barrel Assembly for Wire Size #2 Stranded AWG, #1 Solid or Compact AWG. Assembly consists of Stainless Steel Nose, Copper Locking Pin - Length 2 inch, Protective Cap, Aluminum Crimp Barrel - Length 1-7/16 inch and (2) Disc Springs. Widest Diameter 1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Copper

Classifications

Brand Name

ELASTIMOLD

Dimensions

Wire Size

#2 STR/COMPR AWG , #1 SOL/COMPT AWG