Alternate Catalog No. : 01100240
Catalog No. : EM01100240
Description: ALUM SPADE CONN PCT 1/0STR 2/0SOL
UPC: 783786498192
One Hole Spade for PCT, for all voltage classes, Aluminum, for Conductor size 1/0 - Stranded/Compressed, 2/0 Compact/Solid
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable or wire lug |
Application |
For Power Cable Terminations |
Specifications
Cable Size |
1/0 STR AWG , 1/0 COMPR AWG , 2/0 SOL AWG , 2/0 COMPT AWG |
Number Of Holes |
1 |
Voltage Rating |
15 to 35 kV |
Material |
Aluminum |
Connection |
Compression |
Classifications
Brand Name |
ELASTIMOLD |