text.skipToContent text.skipToNavigation

Alternate Catalog No. : 01000270

Catalog No. : EM01000270

Description:  ALUM SPADE CONN PCT-3 4/0 STR

UPC: 783786643943

Two Hole Spade for PCT, for all voltage classes, Aluminum, for Conductor size 4/0 - Stranded/Compressed
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Application

For Power Cable Terminations

Specifications

Cable Size

4/0 STR AWG , 4/0 COMPR AWG

Number Of Holes

2

Voltage Rating

15 to 35 kV

Material

Aluminum

Connection

Compression

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant