Alternate Catalog No. : 01000230
Catalog No. : EM01000230
Description: ALUM SPADE CONN PCT-3 1 STR 1/0 SOL
UPC: 783786662630
Two Hole Spade for PCT, for all voltage classes, Aluminum, for Conductor size #1 - Stranded/Compressed, 1/0 Compact/Solid
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable or wire lug |
Application |
For Power Cable Terminations |
Specifications
Cable Size |
#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG |
Number Of Holes |
2 |
Voltage Rating |
15 to 35 kV |
Material |
Aluminum |
Connection |
Compression |
Classifications
Brand Name |
ELASTIMOLD |