text.skipToContent text.skipToNavigation

Alternate Catalog No. : 00800330

Catalog No. : EM00800330

Description:  15-25KV TP AL 2H LUG 500STR 600CMPT

UPC: 75114201735

15/25 kV Tin Plated Aluminum 2-Hole Lug, Wire Size 500 STR/COMPR kcmil or 600 COMPT kcmil. Overall Length 8.262 inch. Barrel Outside Diameter 1.32 inch. Pad 1.5 inch wide x 3.2 inch long x .6 inch thick. Pad has two .550 inch Diameter inline holes on 1-3/4 inch centers. For 35MTG series products.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Voltage Rating

15/25 kV

Material

Alluminum

Classifications

Brand Name

ELASTIMOLD