text.skipToContent text.skipToNavigation

Alternate Catalog No. : 00701270

Catalog No. : EM00701270

Description:  PCT ROD CONTACT, AL 4/0STR 250SOL

UPC: 783786630875

Aluminum Rod Contact for Aluminum only Conductors for use with PCT (Power Cable Terminations), 15/25kv, for Conductor size 4/0 - Stranded/Compressed, 250 Compact/Solid
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Aluminum

Connection

Compression

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant